Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
db_050
Bill of material
DB 050
NAME
Name
db_050
CODE
DB 050
A
Ø
95 mm
B
56.5 mm
C
Ø
52 mm
D
Ø
50.5 mm
E
13
F
Ø
9 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices