Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
db_063
Bill of material
DB 063
NAME
Name
db_063
CODE
DB 063
A
Ø
122 mm
B
73.5 mm
C
Ø
66 mm
D
Ø
63.5 mm
E
16
F
Ø
11 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices