Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
db_095
Bill of material
DB 095
NAME
Name
db_095
CODE
DB 095
A
Ø
150 mm
B
92 mm
C
Ø
98 mm
D
Ø
95.5 mm
E
18
F
Ø
13.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices