Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
ek_01500_013
Bill of material
EK 01500 013
NAME
Name
ek_01500_013
CODE
EK 01500 013
ST
Stroke
13 mm
L
Total length
80 mm
LMIN
Minimum length
67 mm
SF
Safety Stroke
3 mm
D
ØRod
36 mm
PMAX
Pressure
150 bar
PMIN
Pressure
20 bar
F0
Initial Force
1530 daN
F1IS
Isothermal end force
2250 daN
F1PS
Politropic final strength
2560 daN
V
Volume
48 cm^3
S
Surface
10.18 cm^2
W
Weight
1.15 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices