Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
ek_01500_025
Bill of material
EK 01500 025
NAME
Name
ek_01500_025
CODE
EK 01500 025
ST
Stroke
25 mm
L
Total length
104 mm
LMIN
Minimum length
79 mm
SF
Safety Stroke
3 mm
D
Øbody
63 mm
DD
ØRod
36 mm
PMAX
Pressure
150 bar
PMIN
Pressure
20 bar
F0
Initial Force
1530 daN
F1IS
Isothermal end force
2425 daN
F1PS
Politropic final strength
2822 daN
V
Volume
79 cm^3
S
Surface
10.18 cm^2
W
Weight
1.44 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices