Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
ek_01500_080
Bill of material
EK 01500 080
NAME
Name
ek_01500_080
CODE
EK 01500 080
ST
Stroke
80 mm
L
Total length
214 mm
LMIN
Minimum length
134 mm
SF
Safety Stroke
3 mm
D
Øbody
63 mm
DD
ØRod
36 mm
PMAX
Pressure
150 bar
PMIN
Pressure
20 bar
F0
Initial Force
1530 daN
F1IS
Isothermal end force
2622 daN
F1PS
Politropic final strength
3131 daN
V
Volume
223 cm^3
S
Surface
10.18 cm^2
W
Weight
2.09 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices