Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
ek_02400_100
Bill of material
EK 02400 100
NAME
Name
ek_02400_100
CODE
EK 02400 100
ST
Stroke
100 mm
L
Total length
255 mm
LMIN
Minimum length
155 mm
SF
Safety Stroke
3 mm
D
Øbody
75 mm
DD
ØRod
45 mm
PMAX
Pressure
150 bar
PMIN
Pressure
20 bar
F0
Initial Force
1530 daN
F1IS
Isothermal end force
4186 daN
F1PS
Politropic final strength
5035 daN
V
Volume
422 cm^3
S
Surface
15.9 cm^2
W
Weight
3.21 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices