Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
k25_013_a
Bill of material
K25 013 A
NAME
Name
k25_013_a
CODE
K25 013 A
ST
Stroke
12.7 mm
L
Total length
67.4 mm
LMIN
Minimum length
54.7 mm
SF
Safety Stroke
1 mm
D
Øbody
25 mm
DD
ØRod
12 mm
PMAX
Pressure
180 bar
PMIN
Pressure
10 bar
F0
Initial Force
11-200 daN
F1IS
Isothermal end force
1,32xF0 daN
F1PS
Politropic final strength
1,52xF0 daN
S
Surface
1.13 cm^2
W
Weight
0.17 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices