Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
m45x1_5
Bill of material
M45x1,5
NAME
Name
m45x1_5
CODE
M45x1,5
A
Ø
62 mm
B
12.3 mm
C
M45x1,5
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices