Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
m50x1_5
Bill of material
M50x1,5
NAME
Name
m50x1_5
CODE
M50x1,5
A
Ø
68 mm
B
12.9 mm
C
M50x1,5
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices