Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
ol_00500_010
Bill of material
OL 00500 010
NAME
Name
ol_00500_010
CODE
OL 00500 010
ST
Stroke
10 mm
L
Total length
75 mm
LMIN
Minimum length
65 mm
SF
Safety Stroke
2 mm
D
Øbody
32 mm
DD
ØRod
18 mm
PMAX
Pressure
200 bar
PMIN
Pressure
20 bar
F0
Initial Force
510 daN
F1IS
Isothermal end force
784 daN
F1PS
Politropic final strength
857 daN
V
Volume
9 cm^3
S
Surface
2.54 cm^2
W
Weight
0.35 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices