Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
ol_12000_025
Bill of material
OL 12000 025
NAME
Name
ol_12000_025
CODE
OL 12000 025
ST
Stroke
25 mm
L
Total length
135 mm
LMIN
Minimum length
110 mm
SF
Safety Stroke
3 mm
D
Øbody
120 mm
DD
ØRod
90 mm
PMAX
Pressure
200 bar
PMIN
Pressure
20 bar
F0
Initial Force
12720 daN
F1IS
Isothermal end force
20596 daN
F1PS
Politropic final strength
22745 daN
V
Volume
517 cm^3
S
Surface
63.62 cm^2
W
Weight
6.69 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices