Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Alfamak
Description
p_00300_025_a
Bill of material
P 00300 025 A
NAME
Name
p_00300_025_a
CODE
P 00300 025 A
ST
Stroke
25 mm
L
Total length
100 mm
LMIN
Minimum length
75 mm
SF
Safety Stroke
2 mm
D
Øbody
32 mm
DD
ØRod
16 mm
PMAX
Pressure
150 bar
PMIN
Pressure
20 bar
F0
Initial Force
300 daN
F1IS
Isothermal end force
416 daN
F1PS
Politropic final strength
445 daN
V
Volume
23 cm^3
S
Surface
2.01 cm^2
W
Weight
0.32 kg
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices